Publish your products
K-4650-A Lustra™ elongated toilet seat with antimicrobial agent
K-4650-A Lustra™ elongated toilet seat with antimicrobial agent
    Kohler

    K-4650-A Lustra™ elongated toilet seat with antimicrobial agent

    Featuring sturdy, stain-resistant plastic construction, this Lustra toilet seat blends with any bathroom decor. The open-front seat-which fits most elongated toilets-includes an antimicrobial agent that inhibits the growth of odor-causing bacteria, mold, and mildew.

    FEATURES

    • Open-front seat with lid.
    • Color-matched plastic hinges.
    • Stainless-steel mounting bolts.
    • Includes an antimicrobial agent that protects the toilet seat from odor- and stain-causing bacteria, mold and mildew. Antimicrobial agent does not protect the user from disease-causing bacteria.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 17-3/16", Height 1", Width 14-3/16"

    Technical specification
    • Unique ref.kohler-K-4650-A
    • Product familyToilet Seats
    • Product groupLustra™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit