Publish your products
K-5288 Tresham® 36" vanity
Kohler

K-5288 Tresham® 36" vanity

The Tresham vanity brings elegance and style to your bath or powder room. Its simple Shaker-style design features a double-paneled door for attractive and convenient storage. A single drawer front conceals two drawers for added storage and organization. Pair with a Ceramic/Impressions®, Iron/Impressions™, or Solid/Expressions™ top for a complete vanity solution.

FEATURES

  • Finishes resists moisture, scratches, and stains.
  • One door and two drawers.
  • Three-way adjustable slow-close door hinges with 100-degree opening capability for easy cabinet access.
  • Slow-close, full extension, under-mount drawer slides for smooth opening.
  • Includes decorative cabinet hardware.
  • Industry-standard sizing coordinates with Ceramic/Impressions®, Iron/Impressions™, or Solid/Expressions™ tops (sold separately).
  • Coordinates with other products in the Tresham collection.

Material

  • Solid wood and veneers.

Notice to California Customers

  • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection.

Get in contact with Kohler

Specification
  • Product Dimensions

    Height 34-1/2", Width 36" Depth 22"

Technical specification
  • Unique ref.kohler-K-5288
  • Product familyVanities
  • Product groupTresham®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Compound Units
  • ETIM CodeEC001877
  • ETIM NameSink cupboard
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets

Region availability

North America
Canada
Mexico
United States