Publish your products
K-78383 Components® Vertical toilet paper holder
Kohler

K-78383 Components® Vertical toilet paper holder

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. Each element is designed to feel like a minimalist piece of modern sculpture. Bring your signature bathroom look together with this contemporary toilet tissue holder in a finish to match your Components faucets.

FEATURES

  • Vertical holder provides easy access for changing toilet tissue.
  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Components faucets and shower trim to complete your bathroom.
  • Installation
  • Tools and installation template included.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 4", Height 6-5/8", Width 2-3/8"

Technical specification
  • Unique ref.kohler-K-78383
  • Product familyTissue Holders
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Accessories

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit