Publish your products
K-1125-RA Archer® 72" x 36" alcove bath with integral apron and right-hand drain
Kohler

K-1125-RA Archer® 72" x 36" alcove bath with integral apron and right-hand drain

Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath offers a low step-over height while allowing for deep, comfortable soaking. Lumbar arch gently support the natural curves of your body.

FEATURES

  • Comfort Depth® design offers a convenient 19-inch step-over height while retaining the same depth as a standard 21-inch bath.
  • Generous 6-foot length provides an incredibly spacious bathing area.
  • Molded lumbar support and armrests offer extra comfort while bathing.
  • Slotted overflow allows for deep soaking.
  • Integral apron.
  • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation.
  • Textured bottom surface
  • Right-hand drain.
  • Coordinates with other products in the Archer collection.

Material

  • Acrylic

Installation

  • Three-wall alcove.

Additional Hydrotherapy Options

  • Soaking Bath - K-1125-RA
  • Soaking Bath + Bask heated surface - K-1125-RAW
  • BubbleMassage air bath - K-1124-GRA
  • BubbleMassage air bath + Bask heated surface - K-1124-GRAW
  • VibrAcoustic - K-1124-VBRA
  • VibrAcoustic + Bask heated surface - K-1124-VBRAW
  • Whirlpool - K-1124-RA
  • Whirlpool + heater - K-1124-HR
  • Whirlpool + Bask heated surface - K-1124-RAW
  • Whirlpool + BubbleMassage air bath - K-1124-XHGRA


Specification

  • Product Dimensions

    Length 72", Height 19", Width 36"

Technical specification
  • Unique ref.kohler-K-1125-RA
  • Product familyBathing
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAcrylic
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States