Publish your products
K-11576 Loure® 3" cabinet pull
Kohler

K-11576 Loure® 3" cabinet pull

Loure offers thoughtful and versatile accessories that coordinate with a wide range of contemporary faucets and interiors. This uniquely curved drawer pull or cabinet knob features a wide profile, bringing universal style to your bathroom furniture. Available in an array of KOHLER finishes to compliment any bathroom décor.

Features

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Loure faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-11576
  • Product familyAccessories
  • Product groupLoure®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)1
  • Width (inches)1
  • Depth (inches)4
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit