Publish your products
K-14426 Purist® wall-mount non-diverter bath spout, 35-degrees
Kohler

K-14426 Purist® wall-mount non-diverter bath spout, 35-degrees

Combining architectural forms with sensual design lines, Purist faucets and accessories bring a touch of modern elegance to your bathroom. This bath spout exemplifies the Purist collection's understated style with its rounded silhouette and gentle, 35-degree arc.

  • FEATURES
  • Premium construction ensures durability and reliability

Get in contact with Kohler

Specification
  • Product dimensions:

    L 7-3/4", H 4"W 4"

Technical specification
  • Unique ref.kohler-K-14426
  • Product familyBathtub Spouts
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit