Publish your products
K-14440 Purist® Glass shelf
Kohler

K-14440 Purist® Glass shelf

Purist accessories combine architectural forms with sensual design lines for a modern, minimalist look. This glass shelf offers a convenient place to store your bath toiletries or decorations, echoing the elegant simplicity of the Purist Collection.

Features

  • Solid-brass construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Includes tempered-glass shelf.
  • Coordinates with other products in the Purist Collection.

Installation

  • Installation tools included.

Technical specification
  • Unique ref.Kohler-K-14440
  • Product familyAccessories
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)4.87
  • Width (inches)1.87
  • Depth (inches)22.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States