Publish your products
K-14455 Stillness® Glass shelf
Kohler

K-14455 Stillness® Glass shelf

Bring clean, quiet lines and streamlined style to your bathroom with Stillness accessories. This tempered-glass shelf mounts to the wall, keeping bath accessories within easy reach or providing a sleek stage for displaying decorative items.

Features

  • Solid-brass construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Includes tempered-glass shelf.
  • Coordinates with Stillness faucets and accessories.

Installation

  • Tools for installation included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-14455
  • Product familyAccessories
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)1.87
  • Width (inches)4.62
  • Depth (inches)22.5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit