Publish your products
K-1997-8 Brenham™ Wall-mount or concealed carrier arm mount commercial bathroom sink with widespread faucet holes
Kohler

K-1997-8 Brenham™ Wall-mount or concealed carrier arm mount commercial bathroom sink with widespread faucet holes

This wall-hung lavatory combines a refreshed, natural aesthetic with the function and durability required for commercial spaces. This lavatory can be installed by itself or combined with a matching vitreous shroud, providing an elegant solution for barrier-free installations.

  • 21-15/16" L x 19-3/4" W
  • Constructed of vitreous china
  • Wall-mount installation
  • Drilled for concealed arm carrier installation
  • ADA and TAS Compliant
  • 8" Center
  • Wall hanger included

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-1997-8
  • Product familySinks/Lavatories
  • Product groupBrenham™
  • TypeObject (single object)
  • Date of publishing2011-06-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

North America
Canada
Mexico
United States