Publish your products
K-2075-1 Serif® Drop-in bathroom sink with single faucet hole
K-2075-1 Serif® Drop-in bathroom sink with single faucet hole
    Kohler

    K-2075-1 Serif® Drop-in bathroom sink with single faucet hole

    With classic curves and a hint of contemporary flair, the Serif sink offers a unique style that fits a variety of bathroom decors. Combine this basin with other products in the Serif collection to carry the sophisticated look throughout your bathroom.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2075-1
    • Product familySinks/Lavatories
    • Product groupSerif®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)8.25
    • Width (inches)22.12
    • Depth (inches)16.25
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit