Publish your products
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
13-gallon stainless steel step trash can
    Kohler

    13-gallon stainless steel step trash can

    4.9 out of 5 stars4.9(7 reviews)

    Crafted with thoughtful details and smart functionality, the Kohler step trash can collection will simplify your daily routine at home and meet the style demands of its surroundings. This 13-gallon rectangular step trash can has been designed to fit any brand of 13-gallon trash bags. It opens with a sturdy foot pedal, allowing for hands-free operation. The trash can has an efficient footprint with clean lines and flush features, so it can be placed right against the wall or cabinet. A raised liner and rim-lock make bag changes easy, and the fingerprint-proof finish stays cleaner longer.

    Features

    • Designed to fit any brand of 13-gallon (49-liter) trash bag
    • Fingerprint-resistant finish stays clean longer
    • Hands-free operation with durable metal foot pedal
    • Raised liner and rotating, locking rim for easy bag changes
    • Quiet-Close™ lid closes gently and silently
    • Space-saving profile fits snugly against wall or cabinets
    • Hinge design protects wall from scuffs
    • Removable plastic liner is easy to clean
    • Cleans easily with a microfiber cloth. No need for chemicals or abrasives

    Material

    • Available in stainless steel or black stainless steel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-20940
    • Product familySanitary
    • Product groupKohler
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)26.43
    • Width (inches)16.78
    • Depth (inches)13.16
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • ETIM CodeEG017910
    • ETIM NameAccessories for sanitary devices
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit