Publish your products
K-2210 Caxton® Oval 17" x 14" Undermount bathroom sink with overflow
Kohler

K-2210 Caxton® Oval 17" x 14" Undermount bathroom sink with overflow

Caxton has a simple, streamlined design that's as versatile as it is attractive. This easy-to-clean sink combines the sleek look of an integrated basin with a timeless design that suits both traditional and modern bathroom decors. Caxton creates a sleek transition from the smooth oval basin to just about any solid-surface countertop.

Features
  • Oval basin with unglazed underside.
  • Overflow drain.
  • No faucet holes; requires wall- or counter-mount faucet.
  • Unglazed underside


Material
  • Vitreous china.


Installation
  • Under-mount

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-2210
  • Product familySinks/Lavatories
  • Product groupCaxton®
  • TypeObject (single object)
  • Date of publishing2011-06-21
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit