Publish your products
K-2210-G Caxton® Oval 17" x 14" Undermount bathroom sink with glazed underside
K-2210-G Caxton® Oval 17" x 14" Undermount bathroom sink with glazed underside
    Kohler

    K-2210-G Caxton® Oval 17" x 14" Undermount bathroom sink with glazed underside

    Highlight your bath or powder room counter with the elegant Caxton basin. Caxton creates a sleek transition from the smooth oval basin to just about any solid-surface countertop and features a glazed underside that matches the basin's color. This easy-to-clean and versatile sink complements contemporary and traditional bathrooms.  

    Features

    • Oval basin with glazed underside.
    • No faucet holes; requires wall- or counter-mount faucet.
    • Fits standard 14- x 17-inch countertop cutout.

    Material

    • Vitreous china.

    Installation

    • Under-mount

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 19-1/4", Height 7-1/2", Width 16-1/4"

    Technical specification
    • Unique ref.kohler-K-2210-G
    • Product familyBathroom Sinks
    • Product groupCaxton®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit