Publish your products
K-23188 Reach® Curv One-piece compact elongated dual-flush toilet with skirted trapway
Kohler

K-23188 Reach® Curv One-piece compact elongated dual-flush toilet with skirted trapway

A perfect union of practicality and aesthetics, the Reach Curv toilet features a modern design with an extended skirted trapway for a cleaner more connected design. Two top-mounted buttons offer the choice of 0.8 or 1.28 gallons per flush. At the lower 0.8 flush setting, this dual-flush high-efficiency toilet can save as much as 6,000 gallons of water annually over a traditional 1.6 gallon toilet.

FEATURES

  • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
  • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl.
  • Standard height.
  • Top-mount dual-flush actuator offers a choice of 0.8 or 1.28 gpf (3.0 or 4.8 lpf).
  • 2" (51 mm) fully-glazed trapway.
  • Fully skirted trapway simplifies cleaning.
  • Quiet-Close™ elongated seat allows seat to close quietly.
  • Alternative option available: Reach Curv with hidden cord design (K-23188-HC).

Installation

  • Standard 12" (305 mm) rough-in.
  • Supply line sold separately.

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-23188
  • Product familyToilets
  • Product groupReach™ Curv
  • TypeObject (single object)
  • Date of publishing2021-05-31
  • Edition number1
  • Height (inches)29.56
  • Width (inches)14.87
  • Depth (inches)27.56
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit