Publish your products
Tempered® Pull-down single-handle kitchen sink faucet
Kohler

Tempered® Pull-down single-handle kitchen sink faucet

The crisp detailing of Tempered® mixes well with contrasting textures and materials that have warm and natural characteristics. Tempered faucets feature a clean aesthetic with a round base and sleek handle details. Featuring three spray functions and DockNetik® secure docking system.

Features

  • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and Boost technology
  • Sweep® spray provides a wide, powerful blade of water that sweeps your dishes and sink clean
  • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with Sweep® spray for more powerful cleaning
  • ProMotion® technology allows the pull-down sprayhead to swivel for more comfortable use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Single lever handle makes adjusting water temperature easy with one hand
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • DockNetik® secure docking system locks sprayhead into place when not in use

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Single-hole installation (three-hole escutcheon sold separately)
  • Flexible supply lines simplify installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-24661
  • Product familyFaucets
  • Product groupTempered®
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)15.44
  • Width (inches)2.43
  • Depth (inches)7.89
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit