Publish your products
K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface
K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface
K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface
K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface
K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface
    Kohler

    K-2592-W1 Archer® 62" x 32" freestanding bath with Bask® heated surface

    Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This Archer freestanding bath gently supports the natural curves of your body, while the Bask heated surface warms your back and neck with adjustable temperature settings to create a soothing, spa-like environment. This bath also offers versatility in faucet selection as you can deck-mount faucets or use a floor-mounted filler.

    Features

    • Bask heated surface creates spa-like relaxation with soothing warmth on your back and neck.
    • Three heat settings allow you to customize the surface temperature.
    • Freestanding design creates a striking focal point in your bathing area.
    • Molded lumbar support offers extra comfort while bathing.
    • Slotted overflow allows for deep soaking.
    • End drain.
    • Coordinates with other products in the Archer collection.

    Material

    • Acrylic

    Installation

    • Freestanding
    • End ledge allows for deck-mounting capabilities for faucets.

    Additional Hydrotherapy Options

    • Soaking Bath - K-2592-0
    • Soaking Bath + Music - K2592-2M
    • Soaking Bath + Bask heated surface - K-2592-W1
    • Soaking Bath + Bask heated surface + Music - K-2592-2MW
    • BubbleMassage air bath - K-2593-G
    • BubbleMassage air bath + Music - K-2593-G2M
    • BubbleMassage air bath + Bask heated surface - K-2593-GW
    • VibrAcoustic - K-2593-VB
    • VibrAcoustic + Bask heated surface - K-2593-VBW

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2592-W1
    • Product familyBathtubs
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2019-11-06
    • Edition number1
    • Height (inches)22
    • Width (inches)31.75
    • Depth (inches)61.75
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit