Publish your products
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat
    Kohler

    K-2599 Transitions® Nightlight Quiet-Close™ Elongated toilet seat

    Transitions is designed to accommodate the needs of both adults and children without requiring separate toilet seats. With KOHLER Nightlight technology, you can safely locate your toilet in the dark without turning on the light. This Transitions toilet seat includes an LED guide light on a 7-hour cycle to help you see your toilet in the dark, as well as LED lighting that illuminates the bowl when the lid is lifted. Made of durable stain-resistant plastic, it includes unique Grip-Tight bumpers that keep the seat from sliding out of place. This soft-close seat features innovative technology that prevents slamming and simplifies both cleaning and installation.

    FEATURES

    • Integrated child-size seat offers safe, easy use for children.
    • Light intensity designed to provide enough light to see the toilet without disrupting nighttime vision.
    • Choose between two brightness levels: a soft glow or a brighter illumination.
    • Dual LED lighting offers guiding light when lid is down and task light when lid is lifted.
    • Illumination cycle with automatic 7-hour nightlight.
    • Battery-operated - no electrical cords required.
    • Up to 6 months of battery life (uses 4 AA batteries, not included).
    • Quiet-Close™ lid closes slowly and quietly without slamming.
    • Grip-Tight bumpers hold seat firmly in place.
    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2599
    • Product familyAccessories
    • Product groupTransitions®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)1.5
    • Width (inches)14.18
    • Depth (inches)18.62
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit