Publish your products
Statement™ 3" ceiling-mount single-function rainhead arm and flange
Kohler

Statement™ 3" ceiling-mount single-function rainhead arm and flange

KOHLER showering products offer luxurious water delivery for any custom or traditional showering environment. This 3" straight rainhead arm with flange provides a solid ceiling mount for single-function rainheads. With durable brass construction and minimalist design, this shower accessory is versatile enough for any bathroom design.

Features

  • Compatible only with single-function rainheads
  • 3" (76 mm) straight shower arm

Material

  • Brass construction ensures durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • 1/2 -14 NPT connection
  • Ceiling-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-26319
  • Product familyShowers
  • Product groupStatement™
  • TypeObject (single object)
  • Date of publishing2023-01-23
  • Edition number1
  • Height (inches)2.75
  • Width (inches)2.19
  • Depth (inches)2.19
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit