Publish your products
K-2699-4 Bryant® Oval Drop-in bathroom sink with 4" centerset faucet holes
K-2699-4 Bryant® Oval Drop-in bathroom sink with 4" centerset faucet holes
    Kohler

    K-2699-4 Bryant® Oval Drop-in bathroom sink with 4" centerset faucet holes

    The minimalist approach of the Bryant Oval sink evokes casual elegance. Appealing and affordable, this versatile design is an ideal choice for both contemporary and traditional bathroom styles.

    FEATURES

    • 4-inch center faucet holes.
    • Oval basin.
    • Overflow drain.

    Material

    • Vitreous china.

    Installation

    • Drop-in.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2699-4
    • Product familySinks
    • Product groupBryant®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)7.62
    • Width (inches)16.5
    • Depth (inches)20.12
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit