Publish your products
Riff® Wall-mount bath spout
Kohler

Riff® Wall-mount bath spout

Inspired by the French and Spanish architecture of the historical American South, the Riff bathroom faucet collection offers a contemporary twist on traditional design. The distinctive, square lines will elevate your space with a timeless feel. Offering high design paired with thoughtful functionality, the Riff collection is a true modern classic.

Features

  • Non-diverter spout with slip-fit connection
  • 7-13/16" (198 mm) spout reach
  • 1-1/4" (31.8 mm) max hole diameter
  • Coordinates with other products in the Riff collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Installation

    • Wall-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27407
    • Product familyFaucets
    • Product groupRiff™
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    • Height (inches)3.1
    • Width (inches)3
    • Depth (inches)7.8
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit