Publish your products
K-2777-1 Ceramic/Impressions® 25" rectangular vanity-top bathroom sink with single faucet hole
K-2777-1 Ceramic/Impressions® 25" rectangular vanity-top bathroom sink with single faucet hole
    Kohler

    K-2777-1 Ceramic/Impressions® 25" rectangular vanity-top bathroom sink with single faucet hole

    This integrated vanity top and sink offers a beautifully coordinated and easy design solution to reflect your unique bathroom style. With one-piece, seamless construction to simplify cleaning, Ceramic/Impressions vanity-top sinks are available in an array of dimensional color finishes that evoke a rich, spa-like feeling. This top/sink pairs perfectly with the industry-standard vanity sizes of the KOHLER® Tailored vanity collection, and the new dimensional finishes are color matched to existing KOHLER vitreous colors. 


    Features

    • Integrated sink and vanity top.
    • Single faucet hole.
    • Rectangular basin.
    • Overflow drain.
    • Raised outer edge helps contain water and prevents items from rolling off the vanity top.
    • Dimensional colors.
    • Coordinates with the industry-standard 24-inch vanities in the KOHLER® Tailored vanity collection.

    Material

    • Vitreous china.

    Installation

    • Vanity top.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 25", Height 7-1/2", Width 22-3/8"

    Technical specification
    • Unique ref.kohler-K-2777-1
    • Product familyBathroom Sinks
    • Product groupCeramic/Impressions®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit