Publish your products
Components® Semi-professional kitchen sink faucet with two-function sprayhead
Components® Semi-professional kitchen sink faucet with two-function sprayhead
    Kohler

    Components® Semi-professional kitchen sink faucet with two-function sprayhead

    Sleek and minimalist, the Components collection exudes calm sophistication. Strong, confident lines create bold and distinctive silhouettes accentuated by refined design details. The Components semi-professional kitchen faucet melds its minimalist style with an advanced level of reach and maneuverability to elevate your kitchen experience. DockNetik magnetic docking conveniently locks your sprayhead in place while not in use to deliver the sophisticated aesthetic that only the Components line can offer. 

    Features

    • Professional-inspired faucet design features an easy-to-clean coated hose with extended functional reach and enhanced maneuverability
    • Unique two-function sprayhead with Sweep® spray and aerated stream
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
    • DockNetik® magnetic docking system securely locks sprayhead into place when not in use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Handle rotates 90° forward to prevent contact with backsplash
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • For single-hole or three-hole installation (escutcheon plate sold separately)
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28267
    • Product familyFaucets
    • Product groupComponents®
    • TypeObject (single object)
    • Date of publishing2024-03-15
    • Edition number1
    • Height (inches)23
    • Width (inches)2.33
    • Depth (inches)8.98
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit