Publish your products
K-2832 Garamond® Undermount bathroom sink
K-2832 Garamond® Undermount bathroom sink
K-2832 Garamond® Undermount bathroom sink
    Kohler

    K-2832 Garamond® Undermount bathroom sink

    Garamond exudes distinguished style. With subtle concentric rings around its oval-shaped basin, this sink brings an organic, welcoming touch to your bath or powder room.

    FEATURES

    • Oval basin with concentric rings.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2832
    • Product familySinks
    • Product groupGaramond®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)7.56
    • Width (inches)16.25
    • Depth (inches)21.06
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit