Publish your products
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead
    Kohler

    Edalyn™ by Studio McGee Pull-down kitchen sink faucet with three-function sprayhead

    Drawing inspiration from the archives, the Edalyn kitchen faucet collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Transitional by design, each faucet is characterized by a distinguished, high-profile spout that is complemented by stacked detailing and clean lines. Beyond its striking appearance, the collection embraces practicality, providing superior spray performance for tackling kitchen tasks.

    Features

    • Designed in collaboration with Studio McGee
    • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, ring spray and Boost technology
    • Powerful ring spray provides a targeted spray of water to remove stuck-on food
    • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with ring spray for more powerful cleaning
    • DockNetik® secure docking system locks sprayhead into place when not in use
    • ProMotion® technology allows the pull-down sprayhead to swivel for more comfortable use
    • ProMotion® technology guards against hose kinking to always deliver full maneuverability and water flow performance
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy with one hand
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage
    • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Single-hole installation (three-hole escutcheon sold separately)
    • Flexible supply lines simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-28358
    • Product familyFaucets
    • Product groupEdalyn™
    • TypeObject (single object)
    • Date of publishing2024-02-12
    • Edition number1
    • Height (inches)17.84
    • Width (inches)2.5
    • Depth (inches)8.99
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit