Publish your products
Billet™ Beverage faucet
Kohler

Billet™ Beverage faucet

The KOHLER® Billet kitchen faucet collection is a marvel to behold. Paying homage to a casting heritage and legacy within Kohler, this collection reflects the raw and natural beauty of industrialization. This beverage faucet melds this very style with an integrated air gap for compatibility with undercounter reverse osmosis (RO) or other KOHLER water filtration systems. Uniquely designed and manufactured to stand out, we bring you the Billet kitchen faucet collection.

  • Works with KOHLER filtration systems or as a cold water tap
  • Integrated air gap offers reverse osmosis (RO) compatibility
  • Faucet spout rotates 360° and offers clearance for filling glasses and pitchers
  • Right-side lever handle
  • KOHLER ceramic disc valves exceed industry longevity standards by over two times, ensuring durable performance for life
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Coordinates with other products in the Billet™ collection

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-28676
  • Product familyKitchen Faucet
  • Product groupBillet™
  • TypeObject (single object)
  • Date of publishing2025-08-28
  • Edition number1
  • Height (inches)9.23
  • Width (inches)2.36
  • Depth (inches)5.3
Related
  • Material mainMetal
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Faucets & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit