Publish your products
K-29107 Bellera® bar sink faucet
K-29107 Bellera® bar sink faucet
K-29107 Bellera® bar sink faucet
    Kohler

    K-29107 Bellera® bar sink faucet

    With an elegant, versatile design, this Bellera® faucet offers exceptional functionality for a bar sink or secondary kitchen sink. The high-arch spout swivels 180 degrees, giving you wide coverage for food and drink prep and simplifying cleanup.

    Features

    • High-arch swing spout with 180-degree rotation offers superior clearance for filling pitchers, chilling bottles and cleanup.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole installation.
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29107
    • Product familyFaucets
    • Product groupBellera™
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)13
    • Width (inches)2.12
    • Depth (inches)7.31
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit