Publish your products
K-29108 Bellera® Touchless pull-down kitchen sink faucet
K-29108 Bellera® Touchless pull-down kitchen sink faucet
    Kohler

    K-29108 Bellera® Touchless pull-down kitchen sink faucet

    Distinguished by an elegant silhouette, the Bellera® touchless pull-down kitchen sink faucet makes cooking prep and cleanup go more smoothly and lets you enjoy a more hygienic kitchen environment. With intuitive Response® technology, a quick wave of your hand turns the faucet on or off instantly. The precision sensor delivers reliable operation every time and prevents false activations when you're working in the sink area.

    FEATURES

    • Touchless on/off with a wave of your hand or an object such as a pan.
    • Response® technology uses a state-of-the-art motion sensor for reliable touchless activation.
    • LED light indicates Response® is ready to use.
    • AC-powered operation—no batteries to replace.
    • Three-function pull-down sprayhead with touch-control allows you to switch between stream, Sweep® spray and Boost technology.
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
    • Boost technology increases the flow rate by 30% with the press of a button. Use Boost with stream for faster filling or with Sweep® spray for more powerful cleaning.
    • DockNetik® magnetic docking system securely locks the sprayhead into place when not in use.
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • High-arch swing spout offers vertical clearance for tall cookware and pitchers.
    • Single lever handle makes adjusting water temperature easy with one hand.
    • Handle rotates 90 degrees forward to prevent contact with backsplash.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar).

    Installation

    • Requires non-switched undercounter outlet.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29108
    • Product familyFaucets
    • Product groupBellera®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)17.25
    • Width (inches)10.5
    • Depth (inches)9
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit