Publish your products
Volute™ 63" x 28-3/8" freestanding bath with base
Kohler

Volute™ 63" x 28-3/8" freestanding bath with base

The Volute freestanding bath collection is a contemporary take on the classic charm of KOHLER® enameled cast iron. Designed to make an enduring statement of beauty, KOHLER enameled cast iron is scratch- and stain-resistant. The modern lines of the collection’s design combine with the timeless allure of the cast iron to create an unforgettable look in any bathing space. Available in two shapes and as many sizes, the Volute freestanding bath collection also offers you the choice of a shroud or bath base in black or white. And because Volute baths are manufactured with the drain and overflow preinstalled, they are less complicated to set up. To complete your bath, K-36361 drain trim kits are available in several finishes to coordinate with KOHLER bathroom faucets and accessories.

Features

  • Freestanding design creates a striking focal point in your bathing area
  • Oval basin creates a spacious bathing experience
  • Integral lumbar support on both ends
  • Slotted overflow allows for deep soaking
  • 12-1/16" (306 mm) deep-soaking depth provides a luxurious bathing experience
  • Safeguard® slip-resistant surface provides excellent traction underfoot
  • Center drain
  • Drain and integral overflow preinstalled to reduce installation time
  • Contrasting pedestal base adds a dramatic, contemporary look
  • Requires K-36361 Volute bath drain trim (sold separately)

Material

  • KOHLER® enameled cast iron bath
  • Painted exterior in Iron Black
  • Reinforced resin pedestal base with White painted finish
  • Brass drain

Installation

  • Freestanding

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Technical specification
  • Unique ref.Kohler-K-29326-P5B0
  • Product familyBathtubs
  • Product groupVolute™
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Height (inches)19.86
  • Width (inches)28.35
  • Depth (inches)62.99
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • ETIM CodeEC011609
  • ETIM NameBath
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • OmniClass TitleBathtubs

Region availability

North America
Canada
Mexico
United States