Publish your products
K-2971-KS Rite-Temp® HiFlow Rite-Temp(R) 3/4" pressure-balancing single-handle with screwdriver stops
Kohler

K-2971-KS Rite-Temp® HiFlow Rite-Temp(R) 3/4" pressure-balancing single-handle with screwdriver stops

This Rite-Temp pressure-balancing valve works behind the scenes to prevent scalding and thermal shock for optimal comfort. Additionally, the unit features a diaphragm design that virtually eliminates freeze-ups from contamination and water debris. When paired with compatible trim, this valve delivers a high-temperature limit stop and an optimal comfort zone, so you can set a maximum high and then find and maintain your desired water temperature.

FEATURES

  • Pressure-balance diaphragm technology provides reliable anti scald protection and maintains mixed water temperature within +/- 3 degrees Fahrenheit.
  • Maximum flow rate of 13.0 gpm at 45psi - ideal for multiple outlet shower installations or rapid bath filling.
  • 3/4-inch NPT connections.
  • Integral shut-off valve stops.
  • Adjustable high-temperature limit stop to control maximum temperature.
  • Deep rough-in kits are available – refer to individual trim design.
  • Requires valve trim (sold separately).

Material

  • Forged brass construction.

Installation

  • Cartridge is reversible for installations where hot and cold supplies are reversed.
  • Requires K-9663 twin ell (sold separately) when using a diverter spout.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-2971-KS
  • Product familyValves
  • Product groupRite-Temp®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6
  • Width (inches)8
  • Depth (inches)2.25
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_93
  • Uniclass 2015 DescriptionValve accessories
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit