Publish your products
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf
    Kohler

    Cimarron® ContinuousClean ST two-piece elongated toilet, 1.28 gpf

    The Cimarron Comfort Height two-piece toilet with ContinuousClean ST combines the powerful Revolution 360® swirl flushing technology with automatic cleaning. The ContinuousClean ST system harnesses the power of off-the-shelf toilet-cleaning tablets with every flush to keep your bowl clean longer. Paired with KOHLER Revolution 360 flushing technology, ContinuousClean ST raises toilet cleanliness to a new level.

    Features

    • Two-piece design
    • Elongated bowl offers added room and comfort
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
    • 1.28 gpf (4.8 lpf)
    • Left-hand Polished Chrome trip lever
    • 2-1/8" (54 mm) fully glazed trapway
    • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer
    • Sanitary guard where bowl and tank meet for ease of cleaning
    • CleanCoat™ surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning
    • ContinuousClean system automatically dispenses cleaning solution with every flush
    • Works with any white toilet bowl cleaner tablet. Tablets last for more than one year in ContinuousClean system
    • Combination of ContinuousClean technology with CleanCoat™ surface and Revolution 360® flushing technology keeps the bowl cleaner 5x longer than conventional KOHLER toilets. (Based on 2019 consumer perception study and bacterial counts)

    Technology

    • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush
    • Adjustment dial lets you set how much cleaning solution is dispensed with every flush

    Installation

    • Standard 12" (305 mm) rough-in

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31624
    • Product familyToilets
    • Product groupCimarron®
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)31.25
    • Width (inches)18.63
    • Depth (inches)28.94
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit