Publish your products
K-3166 Undertone® 41-5/8" x 20-1/8" x 9-1/2" Undermount triple-bowl kitchen sink
K-3166 Undertone® 41-5/8" x 20-1/8" x 9-1/2" Undermount triple-bowl kitchen sink
    Kohler

    K-3166 Undertone® 41-5/8" x 20-1/8" x 9-1/2" Undermount triple-bowl kitchen sink

    This Undertone triple-basin sink sets the stage for ultimate efficiency in the kitchen, whether you're preparing everyday meals or entertaining a crowd. A shallow center bowl is flanked by two larger bowls of varying depths, providing a spacious and flexible workspace. A mirror-finish edge adds an elegant accent. Constructed from premium stainless steel, this sink features an engineered sound-absorption system that significantly reduces dishwashing and disposal noise. 

    Features

    • 45-inch minimum base cabinet width.
    • Double equal bowls with center disposal bowl.
    • 9-1/2-inch left depth, 5-1/2-inch center depth, and 7-1/2-inch right depth.
    • No faucet holes.
    • SilentShield® sound-absorption technology offers quieter performance.
    • Includes installation hardware.

    Material

    • 18-gauge stainless steel.

    Installation

    • Under-mount
    Specification
    • Product Dimensions

      Length 41-5/8", Height 9-1/2", Width 20-1/8"

    Technical specification
    • Unique ref.kohler-K-3166
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States