Publish your products
Ripple Two-light sconce
Kohler

Ripple Two-light sconce

4.5 out of 5 stars4.5(8 reviews)

Inspired by textures found in nature and modern geometric forms, the Ripple lighting collection features fluted half-circular glass shades staggered in alignment and mount on metal plates and canopies. Curated exclusively for ANN SACKS® by Kohler, the contemporary series features a sconce and flush-mount ceiling fixture. The stylishly designed two-light sconce features a deconstructed cylindrical shade with center reveal, providing a unique multifaceted glow, the perfect accent for your vanity.

Features

  • Unique shapes and textures combine in modern pieces suited for any room; in two versatile finishes
  • Requires two bulbs with candelabra (E12) base; T10 bulb recommended (sold separately)
  • Suitable for damp locations, per UL 1598
  • Includes installation hardware

Material

  • Premium metal and glass construction
  • Manufactured with quality materials and complemented with a meticulous finishing process
  • Durable finishes engineered to last and designed to coordinate with KOHLER faucet finishes

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-32520-SC02
  • Product familyLighting Fixture
  • Product groupRipple
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)20.3
  • Width (inches)4.75
  • Depth (inches)3.92
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit