Publish your products
Elliston® The Complete Solution®
Kohler

Elliston® The Complete Solution®

The Elliston The Complete Solution two-piece chair-height toilet is precision-engineered to deliver uncompromising performance and beautiful form. The 1.28 gpf flush provides water savings without sacrificing performance. Elliston features Revolution 360® swirl flushing technology that keeps your bowl clean longer than a conventional flush, and the innovative AquaPiston® technology offers a patented flush engine that delivers a fast, powerful, and virtually plug-free flush. This Complete Solution package comes with all the necessary installation parts and includes a Quiet-Close™ toilet seat for added convenience.

Features

  • Two-piece design
  • Elongated bowl offers added room and comfort
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
  • 1.28 gpf (4.8 lpf)
  • Left-hand Polished Chrome trip lever
  • 2-1/8" (54 mm) fully glazed trapway
  • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer
  • Sanitary guard where bowl and tank meet for ease of cleaning
  • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware
  • Coordinates with other products in the Elliston collection

Technology

  • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush
  • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling

Installation

  • Three-bolt quick-connect installation
  • Standard 12" (305 mm) rough-in
  • Supply line sold separately

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33202
  • Product familyToilets
  • Product groupElliston®
  • TypeObject (single object)
  • Date of publishing2023-02-13
  • Edition number1
  • Height (inches)31.34
  • Width (inches)17.65
  • Depth (inches)29.29
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit