Publish your products
Corbelle® Tall two-piece elongated toilet with skirted trapway, 1.28 gpf
Kohler

Corbelle® Tall two-piece elongated toilet with skirted trapway, 1.28 gpf

The Corbelle Tall two-piece elongated toilet is 2-1/2" taller than Comfort Height® toilets to provide ultimate accessibility and ease of use. Corbelle Tall delivers a powerful swirling flush with Revolution 360® flushing technology to keep your bowl clean longer than a conventional flush. The toilet features a skirted trapway with graceful, clean lines and is easy to install with the ReadyLock® system because it installs to the floor flange, eliminating the need to drill holes while offering the same secure installation as nonskirted toilets.

Features

  • Two-piece design
  • Elongated bowl offers added room and comfort
  • Tall height offers seating 2-1/2" (63.5 mm) higher than Comfort Height® for enhanced comfort, ease of sitting and standing, and gracious accessiblity
  • 1.28 gpf (4.8 lpf)
  • Left-hand Polished Chrome trip lever
  • 2-1/8" (54 mm) glazed trapway
  • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer
  • Fully skirted trapway simplifies cleaning
  • Sanitary guard where bowl and tank meet for ease of cleaning
  • Encapsulated bolts prevent rust and corrosion
  • Patented ReadyLock® installation system, a simple solution for skirted toilets, saves time, hassle, and eliminates the need to drill into the floor for standard 12" (305 mm) rough-in
  • CleanCoat™ surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning
  • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush

Installation

  • Three-bolt quick-connect installation
  • Standard 12" (305 mm) rough-in
  • 10" and 14" (254 mm and 356 mm) rough-in kits also available
  • Seat and supply line sold separately

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Technical specification
  • Unique ref.Kohler-K-33813
  • Product familyToilets
  • Product groupCorbelle®
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)34.32
  • Width (inches)16.4
  • Depth (inches)28.76
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States