Publish your products
Castia™ by Studio McGee Wall-mount bath spout
Kohler

Castia™ by Studio McGee Wall-mount bath spout

Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the bath faucets showcase the artistry of precision machine knurling while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

Features

  • Designed in collaboration with Studio McGee
  • Nondiverter spout
  • 6-5/8" (168 mm) spout reach
  • 1-1/4" (31.8 mm) max hole diameter
  • Coordinates with other products in the Castia collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-35922
  • Product familyBath Spouts
  • Product groupCastia™
  • TypeObject (single object)
  • Date of publishing2024-02-15
  • Edition number1
  • Height (inches)2.5
  • Width (inches)2.5
  • Depth (inches)6.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87_08
  • Uniclass 2015 DescriptionBath spouts
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit