Barrington™ Two-piece elongated 1.0 gpf toilet with Pressure Lite® flushing technology and left-hand trip lever

Unique ref.:   Kohler-K-3652

Brand: Kohler
Product family: Toilets
Product group: Barrington™
Designed in: United States
Manufactured in: United States
Date of publishing:2011-06-24
Edition number: 1
Width (inches): 21.25
Height (inches): 29.25
Depth (inches): 31.5

Product description

Barrington Pressure Lite 1.0 gpf toilets are perfect for those customers aggressively seeking the benefits of water conservation, this new toilet qualifies for water rebate programs and contributes to LEED credits. An optimized 1.0-gallon flush setting reduces water consumption by more than 37% over 1.6-gallon toilets.


Features

  • Vitreous china.
  • Elongated bowl.
  • Equipped with Sloan FLUSHMATE®– Sloan® Valve Company.
  • Polished chrome trip lever.
  • Rear outlet.
  • 12" (305 mm) x 10" (254 mm) water area.
  • 4" (102 mm) rough-in.
  • Less seat and supply.
  • 1.0 gpf (3.8 lpf).
  • 31-1/2" (800 mm) x 21-1/4" (540 mm) x 29-1/4" (743 mm).

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-k-3652

BIMobjects download center

3ds 3ds
Download file
AutoCAD AutoCAD
Download file
DXF DXF
Download file
Revit Family Type Catalog Revit Family Type Catalog
Revit Family Catlog Download file
Revit Revit
Download file

Related information

Material main: Vitreous china
Material secondary:

Classification

BIMobject Category: Sanitary - WC
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets
Code: L7216
Description: Toilets
Code: SS-35-65-90
Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
Code: 35-65-90
Description: Toilet Systems

North America

  • United States