Publish your products
K-37055 Alteo® Robe hook
Kohler

K-37055 Alteo® Robe hook

Streamlined for contemporary style, Alteo accessories match Alteo faucets to provide a coordinated look for your bathroom. Constructed of durable metal, this robe hook makes a practical and stylish addition to a variety of bathroom decors.

FEATURES

  • Premium metal construction for durability.
  • KOHLER finishes resist corrosion and tarnish.
  • Coordinates with Alteo faucets and accessories.

Installation

  • Tools and installation template included.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-37055
  • Product familyAccessories
  • Product groupAlteo®
  • TypeObject (single object)
  • Date of publishing2014-10-03
  • Edition number1
  • Height (inches)3.62
  • Width (inches)3.37
  • Depth (inches)2.12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Hooks & Hangers
  • Uniclass 2015 CodePr_40_30_78_15
  • Uniclass 2015 DescriptionClothes hooks
  • CSI MasterFormat 2014 Code41 23 19
  • CSI MasterFormat 2014 TitleHooks
  • OmniClass Number23-31 25 27
  • OmniClass TitleRobe Hooks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit