Publish your products
K-37057 Alteo® Towel ring
K-37057 Alteo® Towel ring
K-37057 Alteo® Towel ring
K-37057 Alteo® Towel ring
    Kohler

    K-37057 Alteo® Towel ring

    Streamlined for contemporary style, Alteo accessories match Alteo faucets to provide a coordinated look for your bathroom. Constructed of durable metal, this eye-catching towel ring features an open-ended design that allows easy access to your towel.

    FEATURES

    • Premium metal construction for durability.
    • KOHLER finishes resist corrosion and tarnish.
    • Coordinates with Alteo faucets and accessories.

    Installation

    • Tools and installation template included.
    Technical specification
    • Unique ref.Kohler-K-37057
    • Product familyAccessories
    • Product groupAlteo®
    • TypeObject (single object)
    • Date of publishing2014-10-03
    • Edition number1
    • Height (inches)6.12
    • Width (inches)3.12
    • Depth (inches)8.48
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_91
    • Uniclass 2015 DescriptionTowel rings
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States