Publish your products
K-3949-tr Highline® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet with right-hand trip lever, tank cover locks and 14" rough-in
Kohler

K-3949-tr Highline® Comfort Height® Two-piece elongated 1.28 gpf chair height toilet with right-hand trip lever, tank cover locks and 14" rough-in

Exceptional Performance. Exceptional Value. Wellworth toilets have been an American benchmark for innovation and performance since 1936. With a new design in 2011, the Wellworth toilet brings and elegant flare that complements a wide range of bathroom designs.

  • Comfort Height Elongated Toilet bowl - With a seat height comparable to that of a standard chair, Comfort Height toilets make sitting down and standing up easier for people of all ages
  • 14" (35.6 cm) rough-in
  • 31-5/8" (80.3cm) x 18-1/4" (46.4cm) x 30-3/4" (78.1cm)
  • Class Five® - provides tremendous bulk waste flushing performance and best-in-class bowl cleanliness
  • 3-bolt Installation - Three pre-installed tank bolts save installation time
  • Canister flush valve provides smooth flushing actuation with consistent water usage, flush after flush
  • 1.28 gpf high-efficiency toilets provide significant water savings of up to 16,500 gallons per year versus an old 3.5-gallon toilet without sacrificing performance
  • Contact your Kohler Showroom or Wholesaler for availability
  • Qualifies as a HET (High-efficiency toilet) - consumer rebates are available in certain municipalities
  • Polished chrome trip lever, less seat and supply

Get in contact with Kohler

Technical specification
  • Unique ref.kohler-k-3949-tr
  • Product familyWater Operated Water Closets
  • Product groupHighline®
  • TypeObject (single object)
  • Date of publishing2011-06-24
  • Edition number1
Classification
  • BIMobject CategorySanitary - WC

Region availability

North America
Canada
Mexico
United States