Publish your products
K-3983-S Reach® One-piece compact elongated dual-flush toilet with slow-close seat
K-3983-S Reach® One-piece compact elongated dual-flush toilet with slow-close seat
    Kohler

    K-3983-S Reach® One-piece compact elongated dual-flush toilet with slow-close seat

    A perfect union of practicality and aesthetics, the Reach toilet features a modern design with skirted trapway that's sleek and easy to keep clean. Two top-mounted buttons offer the choice of .8 or 1.28 gallons per flush. At the lower .8 flush setting, this dual-flush high-efficiency toilet can save as much as 6,000 gallons of water annually over a traditional 1.6 gallon toilet

    FEATURES

    • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design.
    • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl.
    • Top-mount dual-flush actuator offers a choice of 0.8 or 1.28 gallons per flush (gpf).
    • Skirted trapway simplifies cleaning.
    • Reach Quiet-Close™ elongated seat allows seat to close quietly.

    Installation

    • Standard 12-inch rough-in.
    • Supply not included.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-3983-S
    • Product familyToilets
    • Product groupReach™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (inches)28.44
    • Width (inches)14.44
    • Depth (inches)28.94
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit