K-4349 Wellcomme™ Elongated Toilet Bowl with Rear Spud, Less Seat

Unique ref.:   kohler-k-4349

Brand: Kohler
Product family: Water Operated Water Closets
Product group: Wellcomme™
Designed in:
Manufactured in:
Date of publishing:2011-06-24
Edition number: 1

Product description

This Wellcomme elongated toilet bowl is precision-engineered to meet the challenging demands of today's commercial bathrooms. The bowl is constructed of durable vitreous china, and features a 1-1/2" rear spud and four bolt holes in its base.

  • 26"L x 14-1/2"W x 14-3/4"H
  • 11" rough-in

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-k-4349
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=4349
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Sanitary - WC

North America

  • United States