This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

K-4367 Highcliff™ Elongated Toilet Bowl with Rear Spud

Unique ref.: kohler-k-4367
Brand: Kohler
Product family: Water Operated Water Closets
Product group: Highcliff™
Date of publishing: 2011-06-24
Edition number: 1
Type: Object (single object)
The Highcliff elongated toilet bowl is precision-engineered to meet the challenging demands of today's commercial bathrooms. Add a KOHLER toilet seat of your choice to complete the toilet.

  • 26"L x 14-1/2"W x 17-1/2"H
  • 1-1/2" rear spud
  • Elongated bowl
  • 11" minimum rough-in


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - WC
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Bowl Height 17.5 in
Colour Almond ; Biscuit ; Black Black ; Mexican Sand ; Sandbar ; White
Height 17.5 in
Length 26 in
Material Vitreous China
Mounting Floor-Mount
Seat Order Separately
Water Use per Flush 1,6 gpf
Width 14.5 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 26 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Almond ; Biscuit ; Black Black ; Mexican Sand ; Sandbar ; White
Material Vitreous China

BIMobject®