Publish your products
K-4886 Memoirs® Vertical spray bidet with 4 faucet holes
K-4886 Memoirs® Vertical spray bidet with 4 faucet holes
K-4886 Memoirs® Vertical spray bidet with 4 faucet holes
    Kohler

    K-4886 Memoirs® Vertical spray bidet with 4 faucet holes

    With crisp, graceful lines and a design reminiscent of crown molding, this Memoirs bidet makes a tasteful addition to your traditionally styled bathroom. The vertical spray design provides accurate, upward water delivery for effective and gentle cleansing, as well as soothing relief for certain health conditions. Pair this bidet with a Memoirs Stately or Memoirs Classic toilet for a coordinated bathroom motif.

    FEATURES

    • Drilled for fixture-mounted bidet faucet with vacuum breaker.
    • Front fill and vertical spray.
    • Mounting hardware included.
    • Coordinates with other products in the Memoirs collection.

    Material

    • Vitreous china.

    Installation

    • Above- or below-floor rough-in.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4886
    • Product familyBidet
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)15
    • Width (inches)15.25
    • Depth (inches)25.56
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bidets
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit