Publish your products
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf
    Kohler

    San Souci® One-piece compact elongated toilet with concealed trapway, 1.28 gpf

    The San Souci one-piece toilet offers a sleek, contemporary design with a convenient chair-like height and elongated bowl for comfortable use. This toilet features innovative AquaPiston technology, a patented flush engine that delivers a fast, powerful, and virtually plug-free flush. A 1.28-gallon flush provides significant water savings of up to 16,500 gallons per year, compared to a 3.5-gallon toilet, without sacrificing performance.

    Features

    • One-piece toilets integrate the tank and bowl into a seamless, easy-to-clean design
    • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl
    • Low-profile design
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
    • 1.28 gpf (4.8 lpf)
    • Concealed trapway and Clean Caps® low-profile bolt caps facilitate easier cleaning and enhance design
    • Includes Reveal® Quiet-Close™ seat
    • Left-hand Polished Chrome trip lever
    • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling
    • Eligible for consumer rebates in some municipalities
    • Quiet-Close™ compact elongated lid and seat prevents slamming
    • 2-1/8" (54 mm) fully glazed trapway

    Installation

    • Standard 12" (305 mm) rough-in
    • Supply line sold separately

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5172
    • Product familyToilets
    • Product groupSan Souci®
    • TypeObject (single object)
    • Date of publishing2024-01-05
    • Edition number1
    • Height (inches)25.31
    • Width (inches)16.38
    • Depth (inches)27.87
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • ETIM CodeEG015110
    • ETIM NameGutters/tanks
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit