K-5244-ET Steward® Hybrid High-Efficiency Urinal with 3/4" Top Spud - archive aug 25 2019

Unique ref.:   kohler-k-5244-et-0

Brand: Kohler
Product family: Urinals
Product group: Steward®
Designed in:
Manufactured in:
Date of publishing:2013-10-02
Edition number: 1

Product description

Modeled after the popular Steward waterless urinals, this Steward Hybrid urinal combines a sleek design aesthetic with a rinsing flush that prevents drainline issues and reduces maintenance. At 0.125 gpf, this high-efficiency urinal offers 80% water savings compared to standard 1.0-gpf urinals. The large footprint covers the old urinal wall print, making this model ideal for water conservation replacement projects.

Features
  • Revolutionary funnel design virtually eliminates splashback.
  • KOHLER-engineered water flushing spreader successfully rinses the inverted back wall, sides, and front of the urinal basin for a more sanitary customer experience.
  • Constructed of vitreous china.
  • Ultra low consumption. Operates at 0.125 gpf (0.47 lpf).
  • 3/4" top spud.
  • 15 5/8" extended rim allows for ADA installation.
  • Includes removable strainer, 2" outlet spud, universal mounting bracket, and hangers.
  • 29-5/8" H x 15" W x 15-5/8" D
  • Large footprint covers old urinal wall print.
  • Offers 80% water savings compared to standard 1.0-gpf urinals
  • This product can help a building earn Water Efficiency points in the LEED Green Building Rating System™. See specification sheet for water use data.
  • WaterSense® compliant when used with WaterSense flushometer.

Technical Data

<p>Product Dimensions</p>
<p><b>Height</b>&nbsp;<b>29-5/8"</b>,&nbsp;<b>Width</b>&nbsp;<b>15"</b>&nbsp;<b>Depth</b>&nbsp;<b>15-5/8"</b></p><p></p>

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kohler/product/kohler-k-5244-et-0
Product url: http://www.us.kohler.com/us/catalog/productDetails.jsp?productNumber=5244-...
Installation instructions:
Product certification:
Technical description:
Instruction video:
GTIN code:

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Vitreous china
Material secondary:

Classification

BIMobject Category: Sanitary - Urinals

North America

  • United States