Set your location and language to prioritise localised information. Continue
K-5417 Strive® 29-1/2" x 21-1/4" x 9-5/16" undermount single-bowl farmhouse kitchen sink
Kohler

K-5417 Strive® 29-1/2" x 21-1/4" x 9-5/16" undermount single-bowl farmhouse kitchen sink

This Strive kitchen sink offers professional style with easy-to-clean curved corners. Made of thick, premium quality 16-gauge stainless steel, the apron-front sink has a Self-Trimming design that requires only a simple rough cut, overlapping the cabinet face for beautiful results. The under-mount sink is designed to fit in most standard 30-inch apron-front cabinetry. The single medium bowl features a sound-absorption system that significantly reduces disposal and dishwashing noise.

FEATURES

  • Fits minimum 30-inch apron sink base cabinet.
  • Single medium bowl.
  • 9-inch depth.
  • No faucet holes.
  • Self-Trimming apron overlaps the cabinet face for easy installation.
  • Rear drain increases workspace in the sink and storage space underneath.
  • SilentShield® sound-absorption technology offers quieter performance.
  • Includes installation hardware and cutout templates.
  • Includes bottom sink rack.
  • Rounded 10mm corners are easy to clean.

Material

  • Handcrafted from 16-gauge stainless steel.

Installation

  • Under-mount apron-front.
Specification
  • Product Dimensions

    Lenght 29-1/2", Height 9-5/16"Width 21-1/4"

Technical specification
  • Unique ref.kohler-K-5417
  • Collection setKitchen Sinks
  • CollectionStrive®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass TitleSinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States