Set your location and language to prioritise localised information. Continue
K-5665 Whitehaven® 23-1/2" x 21-9/16" x 9-5/8" undermount single-bowl farmhouse sink with tall apron
Kohler

K-5665 Whitehaven® 23-1/2" x 21-9/16" x 9-5/8" undermount single-bowl farmhouse sink with tall apron

The Whitehaven apron-front kitchen sink features a streamlined and versatile farmhouse style to complement any decor. A large single basin accommodates pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. A standard apron front makes it easy to install on 24-inch apron-front cabinetry. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results.

FEATURES

  • Fits minimum 24-inch apron sink base cabinet.
  • Single bowl.
  • 9-inch depth.
  • Self-Trimming apron overlaps the cabinet face for easy installation and beautiful results.
  • No faucet holes.
  • Center drain.
  • Includes cutout templates.

Material

  • KOHLER® enameled cast iron.

Installation

  • Under-mount apron-front.
Specification
  • Product Dimensions

    Lenght 23-1/2", Height 9-5/8"Width 21-9/16"

Technical specification
  • Unique ref.kohler-K-5665
  • Collection setKitchen Sinks
  • CollectionWhitehaven®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass TitleSinks
  • OmniClass Number23-31 13 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States