Publish your products
K-6331 Evoke® single-hole kitchen sink faucet with 9" pull-out spout
K-6331 Evoke® single-hole kitchen sink faucet with 9" pull-out spout
K-6331 Evoke® single-hole kitchen sink faucet with 9" pull-out spout
    Kohler

    K-6331 Evoke® single-hole kitchen sink faucet with 9" pull-out spout

    Bring elegant, minimalist style to your contemporary decor with this Evoke kitchen sink faucet. The high spout rotates 360 degrees for full clearance and coverage. Offering flexibility for a variety of tasks, the pull-out sprayhead provides three functions, including pause, so you can easily move inside and outside of the sink.

    FEATURES

    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • High spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • Three-function pull-out sprayhead with spray, aerated flow, and pause.
    • ProMotion™ technology's light, quiet nylon hose and ball joint make the pull-out sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • High-temperature limit setting for added safety.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • 1.5 gpm (gallons per minute) maximum flow rate at 60 psi.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Single-hole installation.
    • Flexible supply lines simplify installation.

    Water Conservation & Rebates

    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6331
    • Product familyMixing Faucets
    • Product groupEvoke®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)11.94
    • Width (inches)4.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit