Publish your products
Sunward® 66" x 42" drop-in whirlpool
Sunward® 66" x 42" drop-in whirlpool
    Kohler

    Sunward® 66" x 42" drop-in whirlpool

    Surround yourself with the comfortable contours and hydromassage features of the Sunward oval bath. The built-in back support and armrests encourage you to fully sink in, while adjustable whirlpool jets relax away the day's tension.

    Features

    • Single-speed whirlpool offers performance and value, with 6 fully adjustable jets
    • Hydromassage flow and direction can be controlled at each jet
    • Oval basin creates a spacious bathing experience
    • Integral lumbar support and armrests offer extra comfort while bathing
    • Textured bottom surface

    Hydrotherapy

    • Whirlpool

    Material

    • Acrylic

    Installation

    • Reversible drain
    • Undermount
    • Drop-in or undermount
    • Smooth backside for easy handling and mounting of drain and overflow

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6347
    • Product familyBathtubs
    • Product groupSunward®
    • TypeObject (single object)
    • Date of publishing2023-09-10
    • Edition number1
    • Height (inches)20
    • Width (inches)42
    • Depth (inches)66
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit