Publish your products
Whitehaven® Smart Divide® 35-1/2" undermount double-bowl farmhouse kitchen sink with short apron
Whitehaven® Smart Divide® 35-1/2" undermount double-bowl farmhouse kitchen sink with short apron
Whitehaven® Smart Divide® 35-1/2" undermount double-bowl farmhouse kitchen sink with short apron
Whitehaven® Smart Divide® 35-1/2" undermount double-bowl farmhouse kitchen sink with short apron
    Kohler

    Whitehaven® Smart Divide® 35-1/2" undermount double-bowl farmhouse kitchen sink with short apron

    The Whitehaven apron-front kitchen sink features a streamlined and versatile farmhouse style to complement any decor. Perfect for remodeling projects, it has a shortened apron that allows for installation on most new or existing 36-inch standard cabinetry. The Self-Trimming® design requires only a simple rough cut, overlapping the cabinet face for beautiful results and easy installation. A low barrier divides the two compartments, making it easy to wash and rinse large items while still keeping the two basins separate. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance.

    Features

    • 36" minimum base cabinet width
    • Large/medium bowls
    • 9" (229 mm) depth provides generous workspace
    • Shortened apron allows sink to be used in most standard cabinetry or retrofitted to existing standard cabinetry
    • Self-Trimming® apron overlaps cabinet face for easy installation and beautiful results
    • Smart Divide® feature offers a lower bowl divider that increases workspace versatility
    • Bowl slopes toward drain to minimize water pooling
    • Offset drain increases workspace in the sink and storage space underneath

    Material

    • KOHLER® enameled cast iron

    Installation

    • Undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6426
    • Product familyKitchen Sink
    • Product groupWhitehaven®
    • TypeObject (single object)
    • Date of publishing2024-02-09
    • Edition number1
    • Height (inches)9.82
    • Width (inches)21.58
    • Depth (inches)35.49
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit